Voice Mail and Voice Processing Applications
Advanced Voice Mail Applications
Stratagy® Enterprise Server (ES) equipped systems allow users to add advanced applications.

Unified Messaging—allows you to access all your critical communications from a single screen, including voice, e-mail, and fax messages. Conveniently retrieve and send voice, fax, and e-mail messages from within your e-mail client inbox screen. You can even retrieve Stratagy voice and fax messages via the Internet from any e-mail service that supports SMTP and IMAP4 protocols. Unified Messaging gives you the power to consolidate all types of communications and manage more messages in less time. Play voice messages through your PC speakers or through your handset for privacy. Display and print a fax on your screen. Forward voice or fax messages as WAV or TIF files to any e-mail address. You can also easily manage voice, fax, and e-mail messages via telephone—a must for employees when they don’t have computer access.

Fax Applications—stores inbound faxes in your mailbox and allows them to be printed, forwarded, or displayed on your PC screen. When combined with Unified Messaging, fax messages can also appear in your e-mail inbox. Fax On Demand and Fax Back enables users to receive brochures, price lists, or other printed information from the Stratagy system. Ideal for traveling employees, Fax Mail lets the user transmit faxes left in their mailbox to a portable computer fax device or hotel fax machine for printing. You can even add voice comments to a fax. As a result, you’ll open up a world of unprecedented communication opportunities.

Text-To-Speech—leading-edge technology enables any touchtone telephone to audibly read e-mail messages to you. Text-To-Speech capability gives traveling employees easy access to e-mail when they don’t have access to your computer system or the Internet. This feature also makes it easy to forward or reply to e-mail messages—all remotely via any telephone. With Text-To-Speech at their fingertips, your employees can obtain their e-mail messages anywhere, anytime. That gives them the power to stay productive, make instant decisions and immediately react to urgent business opportunities.

Speech Recognition—processes commands from the caller’s voice, making communication easy and intuitive. Using simple spoken responses, callers can quickly access product information or a specific person’s extension from the Stratagy ES system. Plus, employees who are out of the office can call in, then simply speak a command to access their voice mailbox. With these capabilities, Speech Recognition helps maximize the ease and effectiveness of both incoming customer calls and internal employee calls, while projecting an innovative image for your company.

Interactive Voice Response—enables Toshiba Authorized Software Developers to create custom IVR applications. A developer works directly with the customer to determine their exact IVR application needs. An IVR application can relay specific computer database information to callers over the telephone based on an individual’s unique input from a touchtone telephone dial pad. Information received from the database can be spoken back to the caller in a number of different ways, such as date, time, dollars and cents, numbers, or predetermined phrases.

Download the Voice Mail Basic Data Sheet
Download the Voice Mail Advanced Data Sheet
Download the LVMU1A Data Sheet
Download the iES16 Voice Mail Data Sheet
Download the Media Application Server Data Sheet

Voice Mail Applications & Specifications
VOICE MAIL
STANDARD APPLICATIONS
LVMU1A
Strata CIX Voice Mail, Auto Attendant, Token Programming.
GVPH
Strata CIX40 Voice Mail, Auto Attendant, Voice Mail, Soft Keys, Call Monitor.
iES16
Stratagy ES Voice Mail, Auto Attendant, Token Programming, 5-seat Unified Messaging.
ES48
Stratagy ES Voice Mail, Auto Attendant, Token Programming, 5-seat Unified Messaging.
ES96R2
Stratagy Voice Mail, Auto Attendant, Token Programming, 5-seat Unified Messaging.
MicroMAS
Stratagy ES Voice Mail, Auto Attendant, 5-seat Unified Messaging, eManager® browser-based system administration.
My Phone Manager® browser-based personal administration.
MAS
Stratagy ES Voice Mail, Auto Attendant, 5-seat Unified Messaging.
eManager browser-based system administration. My Phone Manager browser-based personal administration.

Voice Mail Applications & Specifications
VOICE MAIL
OPTIONAL APPLICATIONS
LVMU1A
Stratagy ES feature groups not supported on
Interactive Voice Response (IVR) capabilities available via Token Programming.
iES16
Stratagy ES feature groups include additional Unifi ed Messaging seats, Text-To-Speech, Fax Applications.
IVR capabilities available via Token Programming or custom development.
ES48
Stratagy ES feature groups include additional Unifi ed Messaging seats, Automatic Speech Recognition, Text-To-Speech, Fax Applications.
IVR capabilities available via Token Programming or custom development.
ES96R2
Stratagy ES feature groups include additional Unifi ed Messaging seats, Automatic Speech Recognition, Text-To-Speech, Fax Applications.
IVR capabilities available via Token Programming or custom development.
MicroMAS
Additional Stratagy ES ports up to maximum 8. Stratagy ES feature groups
(additional Unified Messaging seats, Automated Speech Recognition, Text-To-Speech), Fax Applicatons.
IVR capabilities available via Token Programming or custom development.
Strata Automatic Call Distribution (ACD) and OAISYS modules. Insight CIX or
TASKE ACD Reporting.
Insight CIX or TASKE ACD Reporting.
Info Manager® Web-based telephone applications.
FeatureFlex® adaptability/customization tools.
MAS
Additional Stratagy ES ports up to maximum 32. Stratagy ES feature groups
(additional Unif ed Messaging seats, Automated Speech Recognition, Text-To-Speech), Fax Applications.
IVR capabilities available via Token Programming or custom development.
Strata Automatic Call Distribution (ACD) and OAISYS modules.
Insight CIX or TASKE ACD Reporting
Info Manager Web-based telephone applications.
FeatureFlex adaptability/customization tools.

 


©2009 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map