Strata Media Application Server (MAS)
Multiple Applications on a Single Platform
Toshiba’s Strata® Media Application Server integrates with Strata CIX™ IP telephone systems, to host voice processing and a variety of value-added unified communication applications within one platform. Because it reduces the need for multiple servers to support each application separately, the Strata MAS dramatically decreases cost and complexity of deploying multiple applications.

Applications Supported on MAS

  1. Auto Attendant and Voice Mail
  2. Unified Messaging and Fax Integration
  3. Automated Speech Recognition (ASR)
  4. Text-to-Speech (TTS)
  5. Interactive Voice Response (IVR)
  6. Automatic Call Distribution (ACD) and ACD Reporting
  7. Browser-based system administration and personal administration
  8. FeatureFlex® adaptability/customization tools

The Strata Media Application Server is one of the first devices that combine voice applications from multiple vendors onto a single platform using Host-based Media Processing (HMP) technology. The advantage of HMP it eliminates the need for expensive dedicated voice resource boards and provides a sleek, efficient IP-based unified communications solution.

Strata MicroMAS - Media Application Server for Small Business
Toshiba’s Strata MicroMAS Media Application Server platform delivers a comprehensive and integrated unified communications solution when combined with a Toshiba’s Strata CIX voice communication system. Together, the Strata CIX and Strata MicroMAS deliver the extensive voice features of the Strata CIX with the applications integration of the Strata MicroMAS’s optimized desktop-size server. SMB enterprises need only the one Strata MicroMAS server for multiple applications to create a powerful unified communications solution. Designed to complement Toshiba’s Strata CIX family of VoIP systems, and especially good news for the smaller CIX100 and CIX40 VoIP systems for SMB enterprises, Strata MicroMAS hosts a variety of diverse applications that increase companys’ ability to communicate effectively with its customers.

Applications Supported on Strata MicroMAS

  1. Auto Attendant and Voice Mail
  2. Unified Messaging and Fax Integration
  3. Automated Speech Recognition
  4. Text to Speech
  5. Interactive Voice Response
  6. Automatic Call Distribution and Reporting
  7. Browser-based Personal and System Administration
  8. FeatureFlex adaptability/customization tools

With Toshiba’s MicroMAS, smaller enterprises can have the same multiple application single server solution in 2-8 port configurations as their medium-to large sized counterparts have with the Strata MAS in 4-32 port configurations. MicroMAS is ideal for use with Toshiba’s Strata CIX100 and CIX40 VoIP systems, which support up to 72 and 24 users, respectively. It also consolidates communications applications onto a single server, helping SMB enterprises save money, space, and time managing their telephony resources, while delivering a powerful unified communications platform.


©2009 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map