Strata CIX40 - IP Communication Solutions For Small Business
Small businesses need big company performance
When it comes to telecommunications, the Strata® CIX40 IP business communication system delivers. Easy call handling scores points with employees and customers. Comprehensive features enable you to work just as you need. Scalability means you can expand capacity as your requirements change—without losing your initial investment. And because it's from Toshiba, you can count on unsurpassed reliability, audio clarity, and performance.




Strata CIX40 IP Business Telephone System Overview
Strata CIX40 is a highly versatile scalable IP Communication Solutions For Small BusinessToshiba’s Strata® CIX40 IP business communication system puts powerful IP telephony capabilities at your small business, enterprise branch, or retail locations. Toshiba’s IP business communication systems can be configured with a variety of communication endpoints, including IP telephones, digital telephones, SoftIPT® softphones for PDAs, laptops or desktop PCs, wireless and cordless telephones. Strata CIX40 is designed to drive business process integration and to create value, efficiency, and maximize your return on investment, regardless of your company’s size.

Powerful Strata CIX40 IP Telephone System Features & Capabilities
Toshiba’s IP business communication systems provide optimum solutions for any business size–whether you need a basic telephone system or a telephone system with advanced capabilities.

  1. Base configuration of 8, 16, or 24 IP channels for IP telephone connections, SIP trunks, and IP Strata Net multi-system networking
  2. 4-11 trunks with Caller ID
  3. 8-16 digital telephones
  4. Voice Mail and Auto Attendant of 4, 6, or 8 ports enabling message call monitoring, LCD feature prompting, soft keys, call recording and much more
  5. Call Center features allow users to answer incoming customer calls with utmost efficiency
  6. Advanced Voice Mail Applications can be added to fit your business needs
  7. Mobility solutions available with a full line of integrated SoftIPT softphones, cordless and wireless telephones allow you to take telephone functionality when you’re on the go in the office, or out of the office
  8. Fully upgradeable, protecting your technology investment

Advanced Applications
Toshiba’s Media Application Server (MAS) connects to Strata CIX IP Systems via Ethernet and hosts a variety of value-added applications integrated within one platform. Applications include:

  1. Auto Attendant and Voice Mail
  2. Unified Messaging and Fax Integration
  3. Automated Speech Recognition (ASR)
  4. Text-to-Speech (TTS)
  5. Interactive Voice Response (IVR)
  6. Automatic Call Distribution (ACD) and ACD Reporting
  7. FeatureFlex™ features customization/adaptability tools
  8. Browser-based system administration
  9. 3rd party Computer Telephony Integration (CTI) applications

Configuration Flexibility
The Strata CIX40 is a highly versatile and scalable system designed to give you the ultimate in feature and upgrade flexibility. Configure it as a single site telephone system and add to it as your business grows, or as a branch location networked with other Strata CIX systems. Toshiba’s innovative system architecture allows you to implement an all IP solution, all digital, or a mix of IP and digital telephones that meet your needs. You can migrate to IP capabilities as your organization’s needs change.

Toshiba’s Strata CIX Family of IP Systems

Toshiba’s innovative system architecture allows you to implement an all IP solution, all digital, or a mix of IP and digital telephones that meet your needs. You can migrate to IP capabilities as your organization’s needs change.

The Toshiba Strata CIX Includes:
CIX40 CIX100 CIX200 CIX670 CIX1200
Supports 4-11 trunks or 8-40 telephones depending upon configuration

Supports up to 64 trunks or 72 telephones and combinations up to 112 total Supports up to 96 trunks or 160 telephones and combinations up to 192 total Supports up to 264 trunks or 560 telephones and combinations up to 672 total

Supports up to 440 trunks or 1,000 telephones and combinations up to 1,152 total

Toshiba’s expertise makes the Strata CIX family of IP systems, the optimum solution for any-sized business, whether your business needs a basic telephone system or advanced capabilities. Strata CIX systems allow you to add valuable options like Voice Mail/Auto Attendant/Unified Messaging, Automatic Call Distribution, Strata Net multiple system networking, FeatureFlex adaptability/customization tools, and more to improve your business’ overall productivity and customer service.

Strata CIX IP Systems provide the configuration flexibility you want to build the communications system you need now, and expand as your needs grow.

  1. Supports a complete line of Toshiba IP and digital telephones, analog telephones, as well as analog and digital Public Switched Telephone Network (PSTN) interfaces, IP network interfaces and SIP trunks, and Strata Net multi-system networking interfaces. Configure your communication system to include any combination of these devices and know that they’ll work together seamlessly
  2. Start small and grow as you need with the modular architecture of the Strata CIX that enables you to add capacity and new capabilities
  3. Whether you’re ready for IP telephony today or sometime down the road, your options allow you to decide when and where it makes sense for you to deploy IP telephony or legacy equipment migrated from other systems

Learn More about Toshiba’s Strata CIX Family of IP Business Telephone Systems


©2010 Toshiba America Information Systems. All rights reserved.    
Toshiba Worldwide | Toshiba America | Terms of Use | Privacy Policy | Site Map